Distributor block, 3-pin, T-shaped
Type VB-T GST18i3p
Item no. 6108084
EAN 4012195273776



Item no. / Type
6108084 / VB-T GST18i3p
Smallest selling unit: 1 piece
1piece
piece
Description
T distributor with lock, type GST18i, one input with 3-pin connector part and two outputs with 3-pin socket part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,018 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,018 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,018 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VB-T GST18i3p
6108084
VB-T GST18i3p
Item no.
6108084

