Distributor block, 3-pin
Type VB-2 GST18i3p
Item no. 6108086
EAN 4012196584673



Item no. / Type
6108086 / VB-2 GST18i3p
Smallest selling unit: 1 piece
1piece
piece
Description
Distributor block with lock, type GST18i, 1 input with 3-pin plug section and 2 outputs with 3-pin socket section.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Material | Polyamide |
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,0201 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0201 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0201 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VB-2 GST18i3p
6108086
VB-2 GST18i3p
Item no.
6108086

