Distributor block 3-pin, 1 input / 3 outputs
Type VB-3 GST18i3p
Item no. 6108080
EAN 4012195273721



Item no. / Type
6108080 / VB-3 GST18i3p
Smallest selling unit: 1 piece
1piece
piece
Description
Distributor block with lock, type GST18i, one input with plug section 3-pin and three outputs with socket section 3-pin.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,0188 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0188 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0188 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VB-3 GST18i3p
6108080
VB-3 GST18i3p
Item no.
6108080

