Distribution box, 9 division units, empty, polycarbonate
Type SDB 09L PC
Item no. 2008868
EAN 4012196465804




Item no. / Type
2008868 / SDB 09L PC
Length
241 mm
Width
191 mm
Height
126 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Small distributor for surface mounting, for the current sub-distribution in interior and exterior areas, according to IEC 439-3. With pre-mounted 35 mm hat profile rail. IP66 protection type and IK08 protection rating. Transparent cover to screw on, with cut-out. Including 4 screw cover caps.
- Protection-insulated for a maximum of 9 division units
- 8 break-out openings each of Ø 20 mm at the top and bottom
- 1 combination break-out opening each of Ø 20/25/32 mm at the top and bottom
- 4 screw cover caps
Nominal current 63 A
Power loss at 40 K 20.7 W
- Protection-insulated for a maximum of 9 division units
- 8 break-out openings each of Ø 20 mm at the top and bottom
- 1 combination break-out opening each of Ø 20/25/32 mm at the top and bottom
- 4 screw cover caps
Nominal current 63 A
Power loss at 40 K 20.7 W
Technical data
Dimensions
| Length | 241 mm |
|---|---|
| Width | 191 mm |
| Height | 126 mm |
Technical data
| Number of rows | 1 |
|---|---|
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Width in divisional units | 9 |
| Protection rating | IP66 |
| Nominal current | 63 A |
| Nominal voltage | 400 V |
| Extension option | yes |
| EMC version | no |
| Protection rating IK code | IK08 |
| With lock | no |
| Mounting type, consumer units | Structure |
| Cover type | Cover |
| Version, small distributor cover | With cut-out |
| ROHS-conformant | yes |
| Dimension | 240x191x125 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | Small distributor |
Environmental Data
3,8822 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8822 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,8822 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
SDB 09L PC
241
191
126
2008868
SDB 09L PC
Item no.
2008868
Length
241
Width
191
Height
126



