Distribution box, 3 division units, empty, polystyrene
Type SDB 03L PS
|Item no. 2008820
|EAN 4012196465705





Item no. / Type
2008820 / SDB 03L PS
Length
191 mm
Width
151 mm
Height
126 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Distribution box for surface mounting, for the current sub-distribution in interior and protected exterior areas, in accordance with IEC 439-3. With pre-mounted 35 mm hat profile rail. IP66 protection type and IK07 protection rating. Transparent cover to screw on, with cut-out.
- Protection-insulated for a maximum of 3 division units
- 2 Ø 20 mm break-out openings each at the top and bottom
- 1 Ø 20/25 mm combination break-out opening each at the top and bottom
- 4 screw cover caps
The PS small distributors are suitable for mounting in interiors and in protected exteriors.
Nominal current 40 A
Power loss at 40 K 17 W
Measured voltage Un: 400 V
Operating measured voltage Ue: 400 V
Impulse current resistance Cat.III Uimp: 4 kV
- Protection-insulated for a maximum of 3 division units
- 2 Ø 20 mm break-out openings each at the top and bottom
- 1 Ø 20/25 mm combination break-out opening each at the top and bottom
- 4 screw cover caps
The PS small distributors are suitable for mounting in interiors and in protected exteriors.
Nominal current 40 A
Power loss at 40 K 17 W
Measured voltage Un: 400 V
Operating measured voltage Ue: 400 V
Impulse current resistance Cat.III Uimp: 4 kV
Technical data
Dimensions
| Length | 191 mm |
|---|---|
| Width | 151 mm |
| Height | 126 mm |
Technical data
| Number of rows | 1 |
|---|---|
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Width in divisional units | 3 |
| Protection rating | IP66 |
| Nominal current | 40 A |
| Nominal voltage | 400 V |
| Extension option | yes |
| EMC version | no |
| Protection rating IK code | IK07. |
| With lock | no |
| Mounting type, consumer units | Structure |
| Cover type | Cover |
| Version, small distributor cover | With cut-out |
| ROHS-conformant | yes |
| Dimension | 150x190x125 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Small distributor |
Environmental Data
2,3856 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3856 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3856 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (4)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
SDB 03L PS
191
151
126
2008820
SDB 03L PS
Item no.
2008820
Length
191
Width
151
Height
126



