Distribution box, 12 division units, with terminal strip, polystyrene
Type SDB 12 PS
|Item no. 2008812
|EAN 4012196465699




Item no. / Type
2008812 / SDB 12 PS
Length
286 mm
Width
202 mm
Height
126 mm
Terminals
Connector
Smallest selling unit: 1 piece
1piece
piece
Description
Distribution box with terminal strip for surface mounting, for the current sub-distribution in interior and protected exterior areas, in accordance with IEC 439-3. With pre-mounted 35 mm hat profile rail. IP66 protection type and IK07 protection rating. Transparent cover to screw on, with cut-out.
- Protection-insulated for a maximum of 12 division units
- Terminal strip set consisting of: Three each of: PE/N terminals with 4x 16 mm² screw terminals, mini hat profile rail, mounting instructions and fastening set
- Identification plates for connected consumers
- 8 elastic cable entries Ø20 mm for cable diameters of 0–17 mm
- 1 elastic cable entry Ø25 mm for cable diameters of 0–22 mm
- 1 elastic cable entry Ø32 mm for cable diameters of 0–28 mm
- 10 Ø 20 mm break-out openings each at the top and bottom
- 1 Ø 20/25/32 mm combination break-out opening each at the top and bottom
- 4 screw cover caps
Nominal current 63 A
Power loss at 40 K 25.1 W
- Protection-insulated for a maximum of 12 division units
- Terminal strip set consisting of: Three each of: PE/N terminals with 4x 16 mm² screw terminals, mini hat profile rail, mounting instructions and fastening set
- Identification plates for connected consumers
- 8 elastic cable entries Ø20 mm for cable diameters of 0–17 mm
- 1 elastic cable entry Ø25 mm for cable diameters of 0–22 mm
- 1 elastic cable entry Ø32 mm for cable diameters of 0–28 mm
- 10 Ø 20 mm break-out openings each at the top and bottom
- 1 Ø 20/25/32 mm combination break-out opening each at the top and bottom
- 4 screw cover caps
Nominal current 63 A
Power loss at 40 K 25.1 W
Technical data
Dimensions
| Length | 286 mm |
|---|---|
| Width | 202 mm |
| Height | 126 mm |
Technical data
| Number of rows | 1 |
|---|---|
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Width in divisional units | 12 |
| Protection rating | IP66 |
| Nominal current | 63 A |
| Nominal voltage | 400 V |
| Extension option | yes |
| EMC version | no |
| Protection rating IK code | IK07. |
| With lock | no |
| Mounting type, consumer units | Structure |
| Cover type | Cover |
| Version, small distributor cover | With cut-out |
| Terminals | Connector |
| ROHS-conformant | Exempt |
| Dimension | 286x202x125 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Small distributor |
Environmental Data
5,0202 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,0202 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,0202 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Terminals
Item no.
SDB 12 PS
286
202
126
Connector
2008812
SDB 12 PS
Item no.
2008812
Length
286
Width
202
Height
126
Terminals
Connector


