Distribution box, 12 division units, empty, polycarbonate
Type SDB 12L PC
Item no. 2008872
EAN 4012196465811




Item no. / Type
2008872 / SDB 12L PC
Length
286 mm
Width
202 mm
Height
126 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Small distributor for surface mounting, for the current sub-distribution in interior and exterior areas, according to IEC 439-3. With pre-mounted 35 mm hat profile rail. IP66 protection type and IK08 protection rating. Transparent cover to screw on, with cut-out. Including 4 screw cover caps.
- Protection-insulated for a maximum of 12 division units
- 11 break-out openings each of Ø 20 mm at the top and bottom
- 1 combination break-out opening each of Ø 20/25/32 mm at the top and bottom
- 4 screw cover caps
Nominal current 63 A
Power loss at 40 K 25.1 W
- Protection-insulated for a maximum of 12 division units
- 11 break-out openings each of Ø 20 mm at the top and bottom
- 1 combination break-out opening each of Ø 20/25/32 mm at the top and bottom
- 4 screw cover caps
Nominal current 63 A
Power loss at 40 K 25.1 W
Technical data
Dimensions
| Length | 286 mm |
|---|---|
| Width | 202 mm |
| Height | 126 mm |
Technical data
| Number of rows | 1 |
|---|---|
| Transparent lid | yes |
| DIN rail | yes |
| With mounting plate | no |
| Width in divisional units | 12 |
| Protection rating | IP66 |
| Nominal current | 63 A |
| Nominal voltage | 400 V |
| Extension option | yes |
| EMC version | no |
| Protection rating IK code | IK08 |
| With lock | no |
| Mounting type, consumer units | Structure |
| Cover type | Cover |
| Version, small distributor cover | With cut-out |
| ROHS-conformant | yes |
| Dimension | 286x202x125 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | Small distributor |
Environmental Data
4,8499 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8499 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8499 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
SDB 12L PC
286
202
126
2008872
SDB 12L PC
Item no.
2008872
Length
286
Width
202
Height
126



