Directional irons
Type 364
Item no. 3051013
EAN 4012195244219



Item no. / Type
3051013 / 364
Length
297 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Directional iron for bending and aligning conductors
Technical data
Dimensions
| Length | 297 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 297x60x22 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,9158 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9158 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9158 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
364
297
3051013
364
Item no.
3051013
Length
297


