DIN cross-connector for flat conductor, with intermediate plate
Type 256 DIN 40 FT
Item no. 5314623
EAN 4012195419358



Item no. / Type
Fit
Smallest selling unit: 10 piece
10piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/EN 62305-3)
• Fit: Max. FL 30 x FL 30 or max. FL 40 x FL 40
• With adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
• Fit: Max. FL 30 x FL 30 or max. FL 40 x FL 40
• With adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Flat conductor Fl 40 / Fl 40 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | max. FL40 mm |
| Dimension | 40mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension A | 80 mm |
|---|---|
| Dimension B | 80 mm |
Environmental Data
1,0587 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0587 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0587 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Surface
Item no.
256 DIN 30 FT
max. FL30
Hot-dip galvanised
5314615
256 DIN 40 FT
max. FL40
Hot-dip galvanised
5314623
Fit
256 DIN 30 FT
Item no.
5314615
Fit
max. FL30
Surface
Hot-dip galvanised
256 DIN 40 FT
Item no.
5314623
Fit
max. FL40
Surface
Hot-dip galvanised


