DIN cross-connector for flat conductor, with intermediate plate
Type 256 DIN 30 V4A
Item no. 5314616
EAN 4012195893097




Item no. / Type
5314616 / 256 DIN 30 V4A
Fit
max. FL30 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/EN 62305-3)
• Fit: Max. FL 30 x FL 30
• Without adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
• Fit: Max. FL 30 x FL 30
• Without adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
Technical data
Dimensions
| Dimension A | 60 mm |
|---|---|
| Dimension B | 60 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Cross-connectors |
| Suitable for connection | Flat conductor Fl 30 / Fl 30 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 30mm |
| Material | Stainless steel 1.4571 |
Environmental Data
1,4644 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4644 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4644 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
256 DIN 30 V4A
max. FL30
5314616
256 DIN 30 V4A
Item no.
5314616
Fit
max. FL30



