DIN cross-connector for flat conductor
Type 256 A-DIN 40 FT
Item no. 5314666
EAN 4012195419532



Item no. / Type
Fit
Smallest selling unit: 10 piece
10piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/EN 62305-3)
• Fit: Max. FL 30 x FL 30 or max. FL 40 x FL 40
• Without adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
• Fit: Max. FL 30 x FL 30 or max. FL 40 x FL 40
• Without adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Flat conductor Fl 40 / Fl 40 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | max. FL40 mm |
| Dimension | 40mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension A | 80 mm |
|---|---|
| Dimension B | 80 mm |
Environmental Data
0,8295 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8295 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8295 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Surface
Item no.
256 A-DIN 30 FT
max. FL30
Hot-dip galvanised
5314658
256 A-DIN 40 FT
max. FL40
Hot-dip galvanised
5314666
Fit
256 A-DIN 30 FT
Item no.
5314658
Fit
max. FL30
Surface
Hot-dip galvanised
256 A-DIN 40 FT
Item no.
5314666
Fit
max. FL40
Surface
Hot-dip galvanised


