DIN cross-connector for flat conductor A2
Type 256 A-DIN 30 VA
|Item no. 5314720
|EAN 4012195925873




Item no. / Type
Fit
Smallest selling unit: 10 piece
10piece
piece
Description
256/A-DIN ..: Cross-connector for flat conductors
• Material: Stainless steel, material no. 1.4301
• Seat: Max. FL30 mm
• Without intermediate plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
• DIN 48845, shape H
• Material: Stainless steel, material no. 1.4301
• Seat: Max. FL30 mm
• Without intermediate plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
• DIN 48845, shape H
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Flat conductor Fl 30 / Fl 30 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 30mm |
| Material | Stainless steel 1.4301 |
Dimensions
| Dimension A | 60 mm |
|---|---|
| Dimension B | 60 mm |
Environmental Data
1,1874 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1874 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1874 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Fit
Item no.
256 A-DIN 30 V4A
max. FL30
5314659
256 A-DIN 30 VA
max. FL30
5314720
256 A-DIN 30 V4A
Item no.
5314659
Fit
max. FL30
256 A-DIN 30 VA
Item no.
5314720
Fit
max. FL30



