Diagonal connector with intermediate plate, for A2 round conductor
Type 2760 8
Item no. 5001612
EAN 4012195721123



Item no. / Type
Fit
Smallest selling unit: 5 piece
5piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• To connect round conductors 8‒10 mm
• Mounted with 2 truss-head bolts M10 x 30 and 2 hexagonal bolts M10
• With adapter plate
• To connect round conductors 8‒10 mm
• Mounted with 2 truss-head bolts M10 x 30 and 2 hexagonal bolts M10
• With adapter plate
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Gutter bolt |
| Type of connector | Connectors |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | RD 8 |
| Material | Stainless steel 1.4301 |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
Dimensions
| Dimension A | 101 mm |
|---|
Environmental Data
1,52 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,52 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,52 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
2760 8
Rd 8-10
5001612
2760 8-10 V4A
Rd 8-10
5313013
2760 8
Item no.
5001612
Fit
Rd 8-10
2760 8-10 V4A
Item no.
5313013
Fit
Rd 8-10


