Diagonal clamp with bolt FT
Type 250 A-BO
Item no. 5313066
EAN 4012195806530



Item no. / Type
5313066 / 250 A-BO
Fit
Rd 6-22/max. FL50 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• For reinforced steels Ø 6-22 mm and flat conductor 50 x 4
• Installed with bolts M10 x 25
• Simple installation with open slot
• With flange-welded bolts M10 x 40, inc. 2 washers and 2 nuts
• Installed with bolts M10 x 25
• Simple installation with open slot
• With flange-welded bolts M10 x 40, inc. 2 washers and 2 nuts
Technical data
Dimensions
| Dimension L | 25 mm |
|---|
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Connectors |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 6 mm |
| Round conductor diameter, conductor 1, max. | 22 mm |
| Flat conductor width, conductor 2, min. | 0 |
| Flat conductor width, conductor 2, max. | 5 |
| Fit | Rd 6-22/max. FL50 mm |
| Dimension | 88x30x70 |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
0,5571 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5571 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5571 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
250 A-BO
Rd 6-22/max. FL50
5313066
250 A-BO
Item no.
5313066
Fit
Rd 6-22/max. FL50


