Device support for CEE installation, system length 208 mm, with CEE
Type GT3 CEE16
Item no. 7407667
EAN 4012195450825



Item no. / Type
7407667 / GT3 CEE16
Smallest selling unit: 1 piece
1piece
piece
Description
Device support of nominal size 3 with a CEE plug connection 16 A for installation in service outlets and cassettes of nominal sizes R7, 9 and R9. Device support with protective housing and strain relief. Required minimum installation depth: 190 mm when using a straight connector and 160 mm when an angled connector is used.
Technical data
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | yes |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| ROHS-conformant | Exempt |
| Dimension | 218x75x128 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
2,3589 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3589 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3589 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GT3 CEE16
7407667
GT3 CEE16
Item no.
7407667
