Device screws, economy pack for flush-mounted/cavity wall boxes
Type ZA 100-GS-VB
Item no. 2003280
EAN 4012196865987



Item no. / Type
2003280 / ZA 100-GS-VB
Thread diameter ST
3,2
Smallest selling unit: 1 piece
1piece
piece
Description
Economy box with device screws Ø 3.2 mm in 15, 25 and 40 mm lengths, for mounting devices in flush-mounted or cavity wall device boxes.
Technical data
Technical data
| Thread diameter ST | 3,2 |
|---|---|
| ROHS-conformant | yes |
| Dimension | Ø95x58 |
| Surface | Electrogalvanised |
| Material | Steel |
| Thread-forming | Reaming |
| Product series | WIN Series |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread diameter ST
Item no.
ZA 100-GS-VB
3,2
2003280
ZA 100-GS-VB
Item no.
2003280
Thread diameter ST
3,2

