Device screw for flush-mounted/cavity wall boxes
Type ZA 25-GS-S
Item no. 2003271
EAN 4012196865963



Item no. / Type
Length
Smallest selling unit: 50 piece
50piece
piece
Description
Device screw for mounting devices in flush-mounted or cavity wall device boxes.
Technical data
Dimensions
| Length | 25 mm |
|---|
Technical data
| Thread diameter ST | 3,2 |
|---|---|
| ROHS-conformant | yes |
| Dimension | Ø3,2mm,25mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | WIN Series |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread diameter ST
Item no.
ZA 15-GS-S
15
3,2
2003268
ZA 25-GS-S
25
3,2
2003271
ZA 40-GS-S
40
3,2
2003279
Length
ZA 15-GS-S
Item no.
2003268
Length
15
Thread diameter ST
3,2
ZA 25-GS-S
Item no.
2003271
Length
25
Thread diameter ST
3,2
ZA 40-GS-S
Item no.
2003279
Length
40
Thread diameter ST
3,2

