Device protection hood for wet-care floors
Type SHF80 30 9011
Item no. 7408056
EAN 4012195113942



Item no. / Type
7408056 / SHF80 30 9011
Smallest selling unit: 1 piece
1piece
piece
Description
Dome lid for use in UDL2-80 underfloor outlet boxes and underfloor outlets for protected cable outlets in wet-cleaned floors for indoor use with rib-reinforced polyamide ring and profiled rubber seal.
Technical data
Technical data
| Cover version | Round |
|---|---|
| Seal installation option | no |
| Expansion option | For installation of accessories |
| For pipe connection | no |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,5968 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5968 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5968 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SHF80 30 9011
7408056
SHF80 30 9011
Item no.
7408056
