Device plate GP 31 FT
Type GP 31 28 FT
Item no. 6357016
EAN 4012196296415



Item no. / Type
6357016 / GP 31 28 FT
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate for fastening to motor connection column, type MAS 140/10.
Technical data
Dimensions
| Length | 310 mm |
|---|---|
| Width | 280 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 310x280 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,3607 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,3607 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,3607 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GP 31 28 FT
6357016
GP 31 28 FT
Item no.
6357016

