Device plate GP 15 FT
Type GP 15 28 FT
Item no. 6357008
EAN 4012196296354



Item no. / Type
6357008 / GP 15 28 FT
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate for fastening to motor connection column, type MAS 140/10.
Technical data
Dimensions
| Length | 280 mm |
|---|---|
| Width | 150 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 280x150 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,5778 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5778 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,5778 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GP 15 28 FT
6357008
GP 15 28 FT
Item no.
6357008

