Device panels BRK BL CEE
Type BRK BL CEE rws
Item no. 6133591
EAN 4012196716913



Item no. / Type
6133591 / BRK BL CEE rws
Smallest selling unit: 1 piece
1piece
piece
Description
Device cover for covering CEE sockets for the Signa Base trunking system.
Technical data
Dimensions
| Length | 120 mm |
|---|---|
| Width | 95 mm |
| Height | 10 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | no |
| Version for | Smooth |
| ROHS-conformant | yes |
| Cover width | 95 mm |
| Dimension | 120x95x10 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,1259 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1259 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1259 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRK BL CEE rws
6133591
BRK BL CEE rws
Item no.
6133591

