Device installation trunking Signa Base 70170
Type BRK 70170 cws
Item no. 6132730
EAN 4012196717460



Item no. / Type
Length
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 2 m
2m
m
Description
Trunking base of the Signa Base device installation trunking for covered cable routing and device installation in internal areas. The scope of delivery contains two trunking couplings.
Trunking base with base perforation for direct mounting on the wall. Direction changes with the fittings and close the trunking ends with end pieces.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 170 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 10056 mm² |
| Halogen-free | no |
| Number of insertable partitions | 1 |
| Cable retaining clip | yes |
| Protective film | yes |
| Duct connector | yes |
| Protection rating | IP40 |
| Symmetrical | no |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | Continuous DIN rail |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| Cover supplied | no |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
Environmental Data
3,3452 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3452 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,3452 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BRK 70170 cws
2000
Cream; RAL 9001
6132730
BRK 70170 rws
2000
Pure white; RAL 9010
6132731
BRK 70170 lgr
2000
Light grey; RAL 7035
6132732
Colour
BRK 70170 cws
Item no.
6132730
Length
2000
Colour
Cream; RAL 9001
BRK 70170 rws
Item no.
6132731
Length
2000
Colour
Pure white; RAL 9010
BRK 70170 lgr
Item no.
6132732
Length
2000
Colour
Light grey; RAL 7035
