Device installation trunking Rapid 45-2, trunking width 100, trunking height 53, halogen-free
Type GKH-53100RW
Item no. 6114157
EAN 4012197257545



Item no. / Type
6114157 / GKH-53100RW
Length
2000 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 2 m
2m
m
Description
Wall and ceiling trunking, halogen-free, consisting of base and cover for mounting directly on the wall.
During installation, ensure that only halogen-free accessories and fastening materials are used.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 100 mm |
| Height | 53 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 4400 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP40 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 1 |
| Cover width 2 | 0 mm |
| Cover width 3 | 0 mm |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Cover supplied | yes |
| ROHS-conformant | yes |
| Base perforation | With base perforation |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x100x53 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
5,9294 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,9294 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,9294 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GKH-53100RW
2000
Pure white; RAL 9010
6114157
GKH-53100RW
Item no.
6114157
Length
2000
Colour
Pure white; RAL 9010
