Device cover plate for Modul 45 accessory
Type US80 B
Item no. 7408594
EAN 4012195116509



Item no. / Type
7408594 / US80 B
Smallest selling unit: 1 piece
1piece
piece
Description
Device cover plate for the installation of a single Modul 45 accessory (e.g. power socket) in the US80 underfloor outlet or the UDL2-80 single raised floor outlet.
Technical data
Technical data
| Cover version | Round |
|---|---|
| Seal installation option | no |
| Expansion option | For installation of accessories |
| For pipe connection | no |
| ROHS-conformant | yes |
| Material | Polyamide |
Environmental Data
0,063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,063 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
US80 B
7408594
US80 B
Item no.
7408594
