Device connection lid, branch trunking
Type AIKA DAT 15040
Item no. 7404852
EAN 4012195101277



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting lid for AIKA/U junction trunking base for Telitank set-up. The trunking lid is screwed tight to the Al side profiles of the trunking base. The lid slope extends beyond the trunking base at a 45° angle on both sides.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 150 mm |
| Height | 40 mm |
| Dimension b | 224 mm |
| Dimension h | 37 mm |
Technical data
| Mounting opening | Square |
|---|---|
| With overhang | yes |
| Function | Miscellaneous |
| Number of mounting openings | 0 |
| With connection opening | no |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
12,4069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,4069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,4069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKA DAT 15040
800
150
40
7404852
AIKA DAT 25040
800
250
40
7404860
Width
AIKA DAT 15040
Item no.
7404852
Length
800
Width
150
Height
40
AIKA DAT 25040
Item no.
7404860
Length
800
Width
250
Height
40
