Deskbox with fastening clamp, 4 NF sockets, USB Charger
Type DBL-1B F4S 1C
Item no. 6116774
EAN 4012197333270



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-for-connection Deskbox DBL for the direct supply of workstations with power. With a Wieland GST18® connector and cable outlet at the left side of the profile. Toolless mounting with 2 fastening clamps for tabletop thicknesses of 8 to 40 mm and 40 to 70 mm. The Deskbox is equipped with 4 black NF sockets and a 18W USB A+C USB Charger.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Height | 59 mm |
Technical data
| Foldable | no |
|---|---|
| Extendable | no |
| ROHS-conformant | Exempt |
| Dimension | 325x71x78 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | BlackLine, deskbox |
Environmental Data
12,1776 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,1776 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,1776 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBL-1B
6116760
DBL-1B D4S 1C
6116764
DBL-1B D2S 1C
6116762
DBL-1B F4S 1C
6116774
DBL-1B F2S 1C
6116772
DBL-1B
Item no.
6116760
DBL-1B D4S 1C
Item no.
6116764
DBL-1B D2S 1C
Item no.
6116762
DBL-1B F4S 1C
Item no.
6116774
DBL-1B F2S 1C
Item no.
6116772
