Deskbox DBV, 3 sockets
Type DBV-A3E D3S
|Item no. 6116866
|EAN 4012195875383



Item no. / Type
Version for
Smallest selling unit: 1 piece
1piece
piece
Description
Lowerable Deskbox with connection cable for fixed installation on a tabletop, plastic fastening sleeve, painted accordingly in cover shade. It is mounted using a drill hole (Ø102 mm) in the tabletop.
Equipment:
- Three black protection contact sockets in 60° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBV Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Equipment:
- Three black protection contact sockets in 60° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBV Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Dimensions
| Length | 287 mm |
|---|
Technical data
| Surge protection | no |
|---|---|
| External diameter | 114 mm |
| Number of SCHUKO sockets | 3 |
| Number of HDMI connections | 0 |
| Number of VGA connections | 0 |
| Number of USB connections | 0 |
| Number of audio connections | 0 |
| Number of CAT 5 connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 0 |
| Foldable | no |
| Extendable | yes |
| Length of the supply cable | 3 m |
| Version for | Stainless steel lid |
| ROHS-conformant | Exempt |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Version for
Item no.
DBV-A3A D3S
Lid, painted silver
6116862
DBV-A3E D3S
Stainless steel lid
6116866
Version for
DBV-A3A D3S
Item no.
6116862
Version for
Lid, painted silver
DBV-A3E D3S
Item no.
6116866
Version for
Stainless steel lid

