Deskbox DBK, 2 sockets, HDMI, 2x RJ45 Cat. 6
Type DBK2-M4H D2S2K
Item no. 6116810
EAN 4012196486014



Item no. / Type
6116810 / DBK2-M4H D2S2K
Smallest selling unit: 1 piece
1piece
piece
Description
Foldable Deskbox with connection cable for fixed installation in a tabletop, housing made of brushed stainless steel with brush bar as cable outlet. Mounting is done via an installation opening 245 x 157 mm in the tabletop.
Equipped with:
- Two black protective contact sockets of 60° plug-in direction, including 3.0 m power cable with angular connector CEE 7/7.
- One HDMI 1.3 socket, including 3.0 m connection cable with plug.
- Two data technology couplings RJ45 on RJ45, 1:1, Cat. 6 shielded.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBK Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Equipped with:
- Two black protective contact sockets of 60° plug-in direction, including 3.0 m power cable with angular connector CEE 7/7.
- One HDMI 1.3 socket, including 3.0 m connection cable with plug.
- Two data technology couplings RJ45 on RJ45, 1:1, Cat. 6 shielded.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBK Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Dimensions
| Length | 260 mm |
|---|
Technical data
| Surge protection | no |
|---|---|
| Installation depth | 68 mm |
| Number of protective contact sockets CEE 7/3 (type F) | 2 |
| Number of HDMI connections | 1 |
| Number of VGA connections | 0 |
| Number of USB connections | 0 |
| Number of audio connections | 0 |
| Number of CAT 5 connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 2 |
| Foldable | yes |
| Extendable | no |
| Length of the supply cable | 3 m |
| ROHS-conformant | Exempt |
| Dimension | 260x167x68 |
| Material | Stainless steel 1.4301 |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBK2-M4H D2S2K
6116810
DBK2-M4H D2S2K
Item no.
6116810

