Deskbox DBK, 2 sockets, 2x RJ45 Cat. 6
Type DBK2-D3 D2S2K
Item no. 6116802
EAN 4012196485970



Item no. / Type
6116802 / DBK2-D3 D2S2K
Smallest selling unit: 1 piece
1piece
piece
Description
Foldable Deskbox with connection cable for fixed installation in a tabletop, housing made of brushed stainless steel with brush bar as cable outlet. Mounting is done via an installation opening 195 x 157 mm in the tabletop.
Equipped with:
- two black protective contact sockets of 60° plug-in direction, including 3.0 power cable with angular connector CEE 7/7.
- two data technology couplings RJ45 on RJ45, 1:1, Cat. 6 shielded.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBK Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Equipped with:
- two black protective contact sockets of 60° plug-in direction, including 3.0 power cable with angular connector CEE 7/7.
- two data technology couplings RJ45 on RJ45, 1:1, Cat. 6 shielded.
Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBK Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Dimensions
| Length | 210 mm |
|---|
Technical data
| Surge protection | no |
|---|---|
| Installation depth | 68 mm |
| Number of protective contact sockets CEE 7/3 (type F) | 2 |
| Number of HDMI connections | 0 |
| Number of VGA connections | 0 |
| Number of USB connections | 0 |
| Number of audio connections | 0 |
| Number of CAT 5 connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 2 |
| Foldable | yes |
| Extendable | no |
| Length of the supply cable | 3 m |
| ROHS-conformant | Exempt |
| Dimension | 210x167x68 |
| Material | Stainless steel 1.4301 |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBK2-D3 D2S2K
6116802
DBK2-D3 D2S2K
Item no.
6116802

