Deskbox DB, without fastening material, 3 sockets, 2x RJ45 Cat. 6
Type DB-0B3 D3S2K
Item no. 6116945
EAN 4012195714231





Item no. / Type
6116945 / DB-0B3 D3S2K
Version for
Housing, silver anodised
Smallest selling unit: 1 piece
1piece
piece
Description
Deskbox with connection cable, cable outlet at the bottom of the profile, without fastening material, combinable with the fastening solutions listed in the accessories.
Equipment:
- Three black protection contact sockets in 0° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.
- Two data technology couplings RJ45 to RJ45, 1:1 switched, Cat. 6 shielded.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Equipment:
- Three black protection contact sockets in 0° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.
- Two data technology couplings RJ45 to RJ45, 1:1 switched, Cat. 6 shielded.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Dimensions
| Length | 235 mm |
|---|---|
| Height | 70 mm |
Technical data
| Surge protection | no |
|---|---|
| Number of protective contact sockets CEE 7/3 (type F) | 3 |
| Number of HDMI connections | 0 |
| Number of VGA connections | 0 |
| Number of USB connections | 0 |
| Number of audio connections | 0 |
| Number of CAT 5 connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 2 |
| Foldable | no |
| Extendable | no |
| Length of the supply cable | 3 m |
| Version for | Housing, silver anodised |
| ROHS-conformant | Exempt |
| Material | Aluminium |
| Colour | aluminium |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (5)
Tender specifications (1)
Variants
Type
Version for
Item no.
DB-0B3 D3S2K
Housing, silver anodised
6116945
DB-0B3 D3S2K
Item no.
6116945
Version for
Housing, silver anodised

