Deskbox DB, freely placeable, 2+2 sockets, 2x RJ45 Cat. 6
Type DB-0A3 D22SR2K
Item no. 6116918
EAN 4012195875239




Item no. / Type
6116918 / DB-0A3 D22SR2K
Version for
Housing, silver anodised
Smallest selling unit: 1 piece
1piece
piece
Description
Deskbox with connection cable, cable outlet on the left and right housing cover, freely placeable using non-slip support points.
Equipment:
- Two black protection contact sockets in 0° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7, cable exit on the left housing cover.
- Two red protection contact sockets in 0° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7, cable exit on the left housing cover.
- Two data technology couplings RJ45 to RJ45, 1:1 switched, Cat. 6 shielded, cable exit on the right housing cover.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Equipment:
- Two black protection contact sockets in 0° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7, cable exit on the left housing cover.
- Two red protection contact sockets in 0° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7, cable exit on the left housing cover.
- Two data technology couplings RJ45 to RJ45, 1:1 switched, Cat. 6 shielded, cable exit on the right housing cover.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Height | 70 mm |
Technical data
| Surge protection | no |
|---|---|
| Number of protective contact sockets CEE 7/3 (type F) | 4 |
| Number of HDMI connections | 0 |
| Number of VGA connections | 0 |
| Number of USB connections | 0 |
| Number of audio connections | 0 |
| Number of CAT 5 connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 2 |
| Foldable | no |
| Extendable | no |
| Length of the supply cable | 3 m |
| Version for | Housing, silver anodised |
| ROHS-conformant | Exempt |
| Material | Aluminium |
| Colour | aluminium |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Version for
Item no.
DB-0A3 D22SR2K
Housing, silver anodised
6116918
DB-0A3 D22SR2K
Item no.
6116918
Version for
Housing, silver anodised


