Decoupling inductivity
Type LC 63
Item no. 5096970
EAN 4012195509899



Item no. / Type
5096970 / LC 63
Smallest selling unit: 1 piece
1piece
piece
Description
Decoupling inductance
• Compact design in a 35 mm housing
• Two connection options for input and output
• Rated load current 63 A
• Nominal inductance 5 µH
Application example: In combination with MC 50-B VDE and V 20-C with cable lengths of less than 5 m.
• Compact design in a 35 mm housing
• Two connection options for input and output
• Rated load current 63 A
• Nominal inductance 5 µH
Application example: In combination with MC 50-B VDE and V 20-C with cable lengths of less than 5 m.
Technical data
Technical data
| Blow-out | no |
|---|---|
| Signalling on device | None |
| Protection rating | IP20 |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 0 V |
| Maximum continuous voltage AC | 500 V |
| Pole version | 1 |
| Max. mains-side overcurrent protection | 63 |
| Version for | 63 A |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 63 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 85 °C |
| Maximum back-up fuse | 63 A |
| Inductivity | 5 μH |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 85 °C |
| Dimension | 500V |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 10 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 50 mm² |
Environmental Data
125,6477 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 125,6477 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 125,6477 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LC 63
5096970
LC 63
Item no.
5096970


