Data technology support
Type MTG-KC RW0.5
Item no. 6105332
EAN 4012197442736



Item no. / Type
6105332 / MTG-KC RW0.5
Use
Installable data connector
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Data technology support to accept one data technology connection modules for RJ45 socket.
The type C data technology support is suitable for accepting the following data connection modules: BTR (Keystone design): Cat. 6A module and UAE module; Corning: modules with Keystone seat; CobiNet: CobiDat KS module; Dätwyler: KS-T, KS-TS, MS-K and KU-T; EKU: E-Stone; Harting: Prelink Keystone Cat.6A, Fixlink Keystone Cat.6A; Kosmos: KDM 500 module; Leoni Kerpen: MegaLine-Connect45 Keystone socket modules; OBO: Type ASM-C6A and ASM-C6A G; R&M: Cat.6A with Keystone fastening; Rutenbeck: UM and UMflex; SETEC: UKJ and XKJ; Telegärtner: AMJ and UMJ.
For the installation of device installation trunking Rapid 45 and Rapid 80, service poles ISS and underfloor systems.
The type C data technology support is suitable for accepting the following data connection modules: BTR (Keystone design): Cat. 6A module and UAE module; Corning: modules with Keystone seat; CobiNet: CobiDat KS module; Dätwyler: KS-T, KS-TS, MS-K and KU-T; EKU: E-Stone; Harting: Prelink Keystone Cat.6A, Fixlink Keystone Cat.6A; Kosmos: KDM 500 module; Leoni Kerpen: MegaLine-Connect45 Keystone socket modules; OBO: Type ASM-C6A and ASM-C6A G; R&M: Cat.6A with Keystone fastening; Rutenbeck: UM and UMflex; SETEC: UKJ and XKJ; Telegärtner: AMJ and UMJ.
For the installation of device installation trunking Rapid 45 and Rapid 80, service poles ISS and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Installable data connector |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x22,5x19 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Item no.
MTG-KC RW0.5
Installable data connector
Pure white; RAL 9010
6105332
MTG-KC RW0.5
Item no.
6105332
Use
Installable data connector
Colour
Pure white; RAL 9010
