Data technology support, 1 module, straight outlet, type PA
Type DTG-2PA AL1
Item no. 6119230
EAN 4012195697060



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Data technology support with straight outlet and locking slider to accept two data technology connection modules with RJ45 socket. The locking fastening is suitable for horizontal and vertical installation in the system environment. Type PA has a special module seat and is designed for indirect fastening of the data connection modules in the mounting opening.
The type PA data technology support is suitable for accepting the following data connection modules: Panduit: Mini-Com.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
The type PA data technology support is suitable for accepting the following data connection modules: Panduit: Mini-Com.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | yes |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Installable data connector |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Mounting opening | Type PA |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® data technology |
Environmental Data
0,1922 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1922 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1922 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
With dust protection
Colour
Item no.
DTG-2PA RW1
yes
Pure white; RAL 9010
6119226
DTG-2PA SWGR1
yes
Black-grey; RAL 7021
6119228
DTG-2PA AL1
yes
Aluminium painted
6119230
Colour
DTG-2PA RW1
Item no.
6119226
With dust protection
yes
Colour
Pure white; RAL 9010
DTG-2PA SWGR1
Item no.
6119228
With dust protection
yes
Colour
Black-grey; RAL 7021
DTG-2PA AL1
Item no.
6119230
With dust protection
yes
Colour
Aluminium painted


