Data technology support, 1 module, straight outlet, type B
Type DTG-2B SWGR1
Item no. 6119210
EAN 4012195696964



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Data technology support with straight outlet and locking slider to accept two data technology connection modules with RJ45 socket. The locking fastening is suitable for horizontal and vertical installation in the system environment. Type B has a mounting opening of 19.35/21.55 x 14.85 mm and is designed for direct fastening of the data connection modules in the mounting opening.
The type B data technology support is suitable for accepting the following data connection modules: BTR (module design): Cat. 6A module, E-DAT module and UAE module; Dätwyler: MS and MS-N, Leoni Kerpen: VarioKeystone socket module Cat. 6A and MegaLine-Connect100 socket module Cat. 6A and 8C7A.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
The type B data technology support is suitable for accepting the following data connection modules: BTR (module design): Cat. 6A module, E-DAT module and UAE module; Dätwyler: MS and MS-N, Leoni Kerpen: VarioKeystone socket module Cat. 6A and MegaLine-Connect100 socket module Cat. 6A and 8C7A.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | yes |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Installable data connector |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Mounting opening | Type B |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | BlackLine, Modul 45® data technology |
Environmental Data
0,1669 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1669 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1669 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
With dust protection
Colour
Item no.
DTG-2B RW1
yes
Pure white; RAL 9010
6119208
DTG-2B SWGR1
yes
Black-grey; RAL 7021
6119210
DTG-2B AL1
yes
Aluminium painted
6119212
Colour
DTG-2B RW1
Item no.
6119208
With dust protection
yes
Colour
Pure white; RAL 9010
DTG-2B SWGR1
Item no.
6119210
With dust protection
yes
Colour
Black-grey; RAL 7021
DTG-2B AL1
Item no.
6119212
With dust protection
yes
Colour
Aluminium painted


