Data technology support, 1 module, slanting outlet, type F
Type DTS-2F RW1
Item no. 6119256
EAN 4012195697312



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Data technology support with slanting outlet and locking slider to accept two data technology connection modules with RJ45 socket. The locking fastening is suitable for horizontal and vertical installation in the system environment. Type F has a special module seat and is designed for indirect fastening of the data connection modules in the mounting opening.
The type F data technology support is suitable for accepting the following data connection modules: Avaya/Systimax: M series.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
The type F data technology support is suitable for accepting the following data connection modules: Avaya/Systimax: M series.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | yes |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Installable data connector |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Mounting opening | Type F |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® data technology |
Environmental Data
0,2104 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2104 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2104 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
With dust protection
Colour
Item no.
DTS-2F RW1
yes
Pure white; RAL 9010
6119256
DTS-2F SWGR1
yes
Black-grey; RAL 7021
6119258
DTS-2F AL1
yes
Aluminium painted
6119260
Colour
DTS-2F RW1
Item no.
6119256
With dust protection
yes
Colour
Pure white; RAL 9010
DTS-2F SWGR1
Item no.
6119258
With dust protection
yes
Colour
Black-grey; RAL 7021
DTS-2F AL1
Item no.
6119260
With dust protection
yes
Colour
Aluminium painted


