Data socket BRK GD UAE
Type BRK GD UAE
Item no. 6121072
EAN 4012196734740


Item no. / Type
6121072 / BRK GD UAE
Smallest selling unit: 1 piece
1piece
piece
Description
UAE Cat. 6 A ISO 8/8 connection socket with breakable support ring for bar version. 2 connections. Fulfils the highest product requirements for transmission according to ISO/IEC 11 801:2011-06 for 500 MHz bandwidth (10 Gbit/s). Central plate not contained in the scope of delivery, must be ordered separately.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 70 mm |
| Height | 40 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x70x40 |
| Surface | Strip galvanised |
| Material | Aluminium |
| Product series | SIGNA IN |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
BRK GD UAE
6121072
BRK GD UAE
Item no.
6121072
