Data panel DB
Type DB 2 rws
Item no. 6121075
EAN 4012196734764


Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Signa In data panel 80 x 80 mm for Cat. 6 data devices with two outlets, visually matches the Signa In trunking sockets. Two-part cover/panel, consisting of panel/frame and central plate.
Technical data
Dimensions
| Length | 11 mm |
|---|---|
| Width | 80 mm |
| Height | 82 mm |
Technical data
| Halogen-free | yes |
|---|---|
| ROHS-conformant | yes |
| Dimension | 80x82x11 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Product series | SIGNA IN |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
DB 2 cws
6121074
DB 2 rws
6121075
DB 2 cws
Item no.
6121074
DB 2 rws
Item no.
6121075
