D-Sub9 connection, 1 module, straight outlet, as screw connection
Type MTG-DB9 S RW1
Item no. 6104634
EAN 4012195898177



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one D-Sub9 connection socket, straight cable outlet, with labelling panel, D-Sub9 socket (RS232) with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | D-Sub miniature |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Modul 45® Multimedia |
Environmental Data
1,0424 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0424 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0424 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-DB9 S RW1
D-Sub miniature
Pure white; RAL 9010
6104634
MTG-DB9 S SWGR1
D-Sub miniature
Black-grey; RAL 7021
Straight
6104637
MTG-DB9 S AL1
D-Sub miniature
Aluminium painted
6104640
Colour
MTG-DB9 S RW1
Item no.
6104634
Use
D-Sub miniature
Colour
Pure white; RAL 9010
MTG-DB9 S SWGR1
Item no.
6104637
Use
D-Sub miniature
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-DB9 S AL1
Item no.
6104640
Use
D-Sub miniature
Colour
Aluminium painted


