D-Sub9 connection, 1 module, slanting outlet, as screw connection
Type MTS-DB9 S RW1
Item no. 6104646
EAN 4012195898269



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one D-Sub9 connection socket, slanting cable outlet, with labelling panel, D-Sub9 socket (RS232) with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | D-Sub miniature |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,1772 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1772 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1772 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTS-DB9 S RW1
D-Sub miniature
Pure white; RAL 9010
6104646
MTS-DB9 S SWGR1
D-Sub miniature
Black-grey; RAL 7021
Sloping
6104649
MTS-DB9 S AL1
D-Sub miniature
Aluminium painted
6104652
Colour
MTS-DB9 S RW1
Item no.
6104646
Use
D-Sub miniature
Colour
Pure white; RAL 9010
MTS-DB9 S SWGR1
Item no.
6104649
Use
D-Sub miniature
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTS-DB9 S AL1
Item no.
6104652
Use
D-Sub miniature
Colour
Aluminium painted


