Cylinder head bolt G
Type 341 M6x16 G
Item no. 3153150
EAN 4012195254898



Item no. / Type
Length
Smallest selling unit: 100 piece
100piece
piece
Description
Cylinder head bolt according to ISO 1207 with metric thread. Drive slot M6 x 16 mm.
Technical data
Dimensions
| Length | 16 mm |
|---|
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Screw system | Screw slot |
| With washer | no |
| Dimension | M6 x 16 |
| With nut | no |
| Self-locking | no |
| With flange | no |
| Full thread | yes |
| ROHS-conformant | yes |
| Dimension | M6x16mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Product series | Bolts and hooks |
Environmental Data
0,0092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0092 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
341 M6x10 G
10
M6
3153096
341 M6x16 G
16
M6
3153150
341 M6x20 G
20
M6
3153207
Length
341 M6x10 G
Item no.
3153096
Length
10
Thread
M6
341 M6x16 G
Item no.
3153150
Length
16
Thread
M6
341 M6x20 G
Item no.
3153207
Length
20
Thread
M6
