Cutting ring
Type 107 B PG42
Item no. 2029421
EAN 4012195167471



Item no. / Type
Size
Smallest selling unit: 50 piece
50piece
piece
Description
Rubber cutting ring (cuttable sealing ring) to DIN 46320 for cone cable gland.
Technical data
Dimensions
| Dimension D1 | 30 mm |
|---|---|
| Dimension D2 | 51,7 mm |
| Dimension D3 | 33 mm |
| Dimension D5 | 39 mm |
| Dimension H | 14 mm |
| Dimension D4 | 36 mm |
Technical data
| Size | Pg 42 |
|---|---|
| Size | M50 |
| Sealing area D, min. | 30 mm |
| Sealing area D, max. | 39 mm |
| ROHS-conformant | yes |
| Dimension | PG42 |
| Material | Rubber mixture |
| Colour | Black |
| Product series | Plug-in seals |
Environmental Data
0,1009 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1009 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1009 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Size
Item no.
107 B PG9
Pg 9
2029103
107 B PG11
Pg 11
2029111
107 B PG13.5
Pg 13,5
2029138
107 B PG16
Pg 16
2029162
107 B PG21
Pg 21
2029219
107 B PG29
Pg 29
2029294
107 B PG36
Pg 36
2029367
107 B PG42
Pg 42
2029421
107 B PG48
Pg 48
2029480
Size
107 B PG9
Item no.
2029103
Size
Pg 9
Size
M16
107 B PG11
Item no.
2029111
Size
Pg 11
107 B PG13.5
Item no.
2029138
Size
Pg 13,5
Size
M20
107 B PG16
Item no.
2029162
Size
Pg 16
Size
M25
107 B PG21
Item no.
2029219
Size
Pg 21
107 B PG29
Item no.
2029294
Size
Pg 29
Size
M32
107 B PG36
Item no.
2029367
Size
Pg 36
Size
M40
107 B PG42
Item no.
2029421
Size
Pg 42
Size
M50
107 B PG48
Item no.
2029480
Size
Pg 48
Size
M63
