Cross-over 85 FT
Type RK 820 FT
|Item no. 7027433
|EAN 4012197339296



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 200 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 32 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
4,8682 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8682 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8682 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 810 FT
100
7027431
RK 820 FT
200
7027433
RK 830 FT
300
7027435
RK 840 FT
400
7027437
RK 850 FT
500
7027439
RK 860 FT
600
7027441
Width
RK 810 FT
Item no.
7027431
Width
100
RK 820 FT
Item no.
7027433
Width
200
RK 830 FT
Item no.
7027435
Width
300
RK 840 FT
Item no.
7027437
Width
400
RK 850 FT
Item no.
7027439
Width
500
RK 860 FT
Item no.
7027441
Width
600

