Cross-over 85 FS
Type RK 850 FS
Item no. 7027339
EAN 4012197338756



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 500 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 40 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
14,0074 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,0074 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,0074 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 810 FS
100
7027331
RK 820 FS
200
7027333
RK 830 FS
300
7027335
RK 840 FS
400
7027337
RK 850 FS
500
7027339
RK 860 FS
600
7027341
Width
RK 810 FS
Item no.
7027331
Width
100
RK 820 FS
Item no.
7027333
Width
200
RK 830 FS
Item no.
7027335
Width
300
RK 840 FS
Item no.
7027337
Width
400
RK 850 FS
Item no.
7027339
Width
500
RK 860 FS
Item no.
7027341
Width
600

