Cross-over 60 FS
Type LK 640 R5 FS
Item no. 6214436
EAN 4012196685332



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of horizontal branches, fitting for cable ladders of side height 60 mm. With connector perforation. Can be used in indoor areas. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
34,2654 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 34,2654 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 34,2654 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208840
Straight connector cable ladders FSType
LVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LK 620 R5 FS
200
1,5
6214432
LK 630 R5 FS
300
1,5
6214434
LK 640 R5 FS
400
1,5
6214436
LK 650 R5 FS
500
1,5
6214438
LK 660 R5 FS
600
1,5
6214440
Width
LK 620 R5 FS
Item no.
6214432
Width
200
Rail thickness
1,5
LK 630 R5 FS
Item no.
6214434
Width
300
Rail thickness
1,5
LK 640 R5 FS
Item no.
6214436
Width
400
Rail thickness
1,5
LK 650 R5 FS
Item no.
6214438
Width
500
Rail thickness
1,5
LK 660 R5 FS
Item no.
6214440
Width
600
Rail thickness
1,5
