Cross-over 60 FS
Type RK 620 FS
Item no. 7027313
EAN 4012197338480



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 24 St. |
| Product series | EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
4,614 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,614 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,614 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 610 FS
100
7027311
RK 620 FS
200
7027313
RK 630 FS
300
7027315
RK 640 FS
400
7027317
RK 650 FS
500
7027319
RK 660 FS
600
7027321
Width
RK 610 FS
Item no.
7027311
Width
100
RK 620 FS
Item no.
7027313
Width
200
RK 630 FS
Item no.
7027315
Width
300
RK 640 FS
Item no.
7027317
Width
400
RK 650 FS
Item no.
7027319
Width
500
RK 660 FS
Item no.
7027321
Width
600

