Cross-over 60 A2
Type RK 640 A2
Item no. 7027507
EAN 4012197339715



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nut. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x400 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 28 St. |
| Product series | MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
29,8637 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 29,8637 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 29,8637 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 610 A2
100
7027501
RK 620 A2
200
7027503
RK 630 A2
300
7027505
RK 640 A2
400
7027507
RK 650 A2
500
7027509
RK 660 A2
600
7027511
Width
RK 610 A2
Item no.
7027501
Width
100
RK 620 A2
Item no.
7027503
Width
200
RK 630 A2
Item no.
7027505
Width
300
RK 640 A2
Item no.
7027507
Width
400
RK 650 A2
Item no.
7027509
Width
500
RK 660 A2
Item no.
7027511
Width
600

