Cross-over 60/300 A4
Type RK 630 A4
Item no. 7027524
EAN 4012197339876



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
| Recommended quantity of bolts | 28 St. |
| Product series | RKSM Series, SKSM Series, SKS Series |
Environmental Data
19,7232 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 19,7232 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 19,7232 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 610 A4
100
7027520
RK 620 A4
200
7027522
RK 630 A4
300
7027524
RK 640 A4
400
7027526
RK 650 A4
500
7027528
RK 660 A4
600
7027530
Width
RK 610 A4
Item no.
7027520
Width
100
RK 620 A4
Item no.
7027522
Width
200
RK 630 A4
Item no.
7027524
Width
300
RK 640 A4
Item no.
7027526
Width
400
RK 650 A4
Item no.
7027528
Width
500
RK 660 A4
Item no.
7027530
Width
600

