Cross-over 110 FT
Type RK 150 FT
Item no. 7027461
EAN 4012197339562



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 110x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 48 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
15,5033 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,5033 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,5033 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 110 FT
100
7027451
RK 120 FT
200
7027453
RK 130 FT
300
7027455
RK 140 FT
400
7027457
RK 150 FT
500
7027461
RK 160 FT
600
7027463
Width
RK 110 FT
Item no.
7027451
Width
100
RK 120 FT
Item no.
7027453
Width
200
RK 130 FT
Item no.
7027455
Width
300
RK 140 FT
Item no.
7027457
Width
400
RK 150 FT
Item no.
7027461
Width
500
RK 160 FT
Item no.
7027463
Width
600

