Cross-over 110 FS
Type RK 160 FS
Item no. 7027363
EAN 4012197338961



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 110x600 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 48 St. |
| Product series | MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
22,887 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,887 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,887 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 110 FS
100
7027351
RK 120 FS
200
7027353
RK 130 FS
300
7027355
RK 140 FS
400
7027357
RK 150 FS
500
7027361
RK 160 FS
600
7027363
Width
RK 110 FS
Item no.
7027351
Width
100
RK 120 FS
Item no.
7027353
Width
200
RK 130 FS
Item no.
7027355
Width
300
RK 140 FS
Item no.
7027357
Width
400
RK 150 FS
Item no.
7027361
Width
500
RK 160 FS
Item no.
7027363
Width
600

